Stainless Steel Light Duty Fixed Castor, BKRXA-VPA Series (BKRXA-VPA 101G)

Stainless Steel Light Duty Fixed Castor, BKRXA-VPA Series BKRXA-VPA 101G

Product Details:

Manufacturer part number: BKRXA-VPA 101G

Brand: BLICKLE

Price: 38.69

Delivery time: 7 Days


Technical Data:

Load Range: 80.01 to 140.00 daN

Total height: 133 mm

Weight: 424 g

Wheel diameter: 100 mm

Wheel width: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKRXA-VPA 101G

Part Number
BKRXA-VPA 101G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

38.69 €

1 7 Days 80.01 to 140.0013342410032110

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 130 Wheel Material Engineering Plastics
Wheel Dia. D(mm) 100 Wheel Width B(mm) 37 Bearing type plain bore
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 80 Shore A
Tread color grey Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Stainless Steel Light Duty Fixed Castor, BKRXA-VPA Series, part number BKRXA-VPA 101G.
You can find the detail information about specifications and dimensions on part number BKRXA-VPA 101G.

Variation of this product

Part Number
BKRXA-VPA 125G
BKRXA-VPA 126G
BKRXA-VPA 80G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

45.15 €

1 7 Days 80.01 to 140.0015847412525100

45.98 €

1 7 Days 80.01 to 140.0015853612532120

33.40 €

1 7 Days 35.01 to 80.00108280802580

Tech Support