Pressed Steel Fixed Castor, BK-SE Series

Pressed Steel Fixed Castor, BK-SE Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre, BK-SE Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-SE 80K
BK-SE 100K-1
BK-SE 100K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

55.93 €

1 5 Days 140.01 to 220.001008511084080200

66.09 €

1 7 Days 220.01 to 320.0010085130990100270

68.72 €

1 7 Days 220.01 to 320.001401101301102100270

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 130 Wheel Material Engineering Plastics
Wheel Dia. D(mm) 100 Wheel Width B(mm) 37 Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type fixed castor
Wheel width(mm) 45 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support