Pressed Steel Fixed Castor, BK-SPO Series (BK-SPO 80G)

Pressed Steel Fixed Castor, BK-SPO Series BK-SPO 80G

Product Details:

Manufacturer part number: BK-SPO 80G

Brand: BLICKLE

Price: 30.80

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 155 mm

Load Range: 320.01 to 485.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK-SPO 80G

Part Number
BK-SPO 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

30.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.001008512540plain bore1105498037-25350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

This page is Pressed Steel Fixed Castor, BK-SPO Series, part number BK-SPO 80G.
You can find the detail information about specifications and dimensions on part number BK-SPO 80G.

Variation of this product

Part Number
BK-SPO 100G-3-FA
BK-SPO 100K-1
BK-SPO 100K-1-FA
BK-SPO 80G-FA
BK-SPO 80K
BK-SPO 80K-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

53.95 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type155320.01 to 485.0014011012540plain bore13083410037-25350

58.29 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type155320.01 to 485.001008512540Ball bearing13077210037-20350

67.05 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type155320.01 to 485.001008512540Ball bearing13083310037-20350

37.70 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202320.01 to 485.001008516050plain bore1105778037-25350

46.43 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type245320.01 to 485.001008520050Ball bearing1106288037-20350

53.34 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type130320.01 to 485.001008510032Ball bearing1106728037-20350

Tech Support