Stainless Steel Heavy Duty Fixed Castor, BKX-POBS Series

Stainless Steel Heavy Duty Fixed Castor, BKX-POBS Series
Stainless Steel Heavy Duty Fixed Castor, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Nylon Wheel Centre, with Synthetic Thread Guard

Bracket: BKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: POBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining, very low rolling resistance, high dynamic load capacity, corrosion and hydrolysis-resistant
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, small
  • corrosion and hydrolysis-resistant
  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKX-POBS 100XKA-1
BKX-POBS 125XKA-1
BKX-POBS 125XKA-3
BKX-POBS 160XKA
BKX-POBS 200XKA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

139.47 €

1 7 Days 130140.01 to 220.001008510032Ball bearing (C)13065610038200

142.65 €

1 7 Days 155220.01 to 320.001008512537Ball bearing (C)15576212540250

157.73 €

1 7 Days 155220.01 to 320.0014011012537Ball bearing (C)15590012540250

285.25 €

1 23 Days 155320.01 to 485.0014011012537Ball bearing (CC)202200416050400

296.74 €

1 7 Days 155485.01 to 750.0014011012537Ball bearing (CC)245246620050500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color blue
Wheel body color black Tread hydrolysis-resistant yes Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support