Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKX-POEV 125XR-1-SG
Part Number
|
---|
BKX-POEV 125XR-1-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Non-staining | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.10 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 245 | 220.01 to 320.00 | - | 100 | 85 | 200 | 50 | roller bearing | 155 | 748 | 125 | 37 | yes | yes | -25 | 250 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 | Material | Rubber |
---|---|---|---|---|---|
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Tread color | grey | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
This page is Stainless Steel Heavy Duty Fixed Castor, BKX-POEV Series, part number BKX-POEV 125XR-1-SG.
You can find the detail information about specifications and dimensions on part number BKX-POEV 125XR-1-SG.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Non-staining
Rustproof
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKX-POEV 125KAD-1-SG |
BKX-POEV 125KAD-3-SG |
BKX-POEV 125XKA-1-SG |
BKX-POEV 125XR-3-SG |
BKX-POEV 160KAD-SG |
BKX-POEV 160XKA-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Non-staining | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.80 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 202 | 220.01 to 320.00 | - | 100 | 85 | 160 | 50 | Ball bearing (C) | 155 | 754 | 125 | 37 | yes | no | -20 | 250 | ||
121.89 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 202 | 220.01 to 320.00 | - | 140 | 110 | 160 | 50 | Ball bearing (C) | 155 | 890 | 125 | 37 | yes | no | -20 | 250 | ||
123.75 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 220.01 to 320.00 | - | 100 | 85 | 200 | 50 | Ball bearing (CC) | 155 | 806 | 125 | 37 | yes | yes | -20 | 250 | ||
122.20 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 110 | 220.01 to 320.00 | - | 140 | 110 | 80 | 40 | roller bearing | 155 | 954 | 125 | 37 | yes | yes | -25 | 250 | ||
234.53 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 110 | 320.01 to 485.00 | - | 140 | 110 | 80 | 40 | Ball bearing (CC) | 202 | 2024 | 160 | 50 | yes | no | -20 | 400 | ||
252.92 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 130 | 320.01 to 485.00 | Heat Resistance | 140 | 110 | 100 | 38 | Ball bearing (CC) | 202 | 2021 | 160 | 50 | yes | yes | -20 | 400 |