Stainless Steel Heavy Duty Fixed Castor, BKX-POEV Series (BKX-POEV 160XR-SG)

Stainless Steel Heavy Duty Fixed Castor, BKX-POEV Series BKX-POEV 160XR-SG

Product Details:

Manufacturer part number: BKX-POEV 160XR-SG

Brand: BLICKLE

Price: 235.97

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 130 mm

Load Range: 320.01 to 485.00 daN

Wheel Characteristics: Heat Resistance

Plate Length L: 140 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKX-POEV 160XR-SG

Part Number
BKX-POEV 160XR-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-staining Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

235.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.00Heat Resistance14011010038roller bearing202200016050yesyes-25400

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-marking yes Maximum temperature resistance(°C) 80

This page is Stainless Steel Heavy Duty Fixed Castor, BKX-POEV Series, part number BKX-POEV 160XR-SG.
You can find the detail information about specifications and dimensions on part number BKX-POEV 160XR-SG.

Variation of this product

Part Number
BKX-POEV 125KAD-1-SG
BKX-POEV 125KAD-3-SG
BKX-POEV 125XKA-1-SG
BKX-POEV 200KAD-SG
BKX-POEV 200XKA-SG
BKX-POEV 200XR-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-staining Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

106.80 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202220.01 to 320.00-1008516050Ball bearing (C)15575412537yesno-20250

121.89 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202220.01 to 320.00-14011016050Ball bearing (C)15589012537yesno-20250

123.75 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type245220.01 to 320.00-1008520050Ball bearing (CC)15580612537yesyes-20250

235.24 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type155485.01 to 750.00Heat Resistance14011012540Ball bearing (CC)245251220050yesno-20500

253.64 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type155485.01 to 750.00Heat Resistance14011012540Ball bearing (CC)245248620050noyes-20500

233.74 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type130485.01 to 750.00Heat Resistance14011010038roller bearing245252520050yesyes-25500

Tech Support