Wheel: POH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKX-POH 125G-1
Part Number
|
---|
BKX-POH 125G-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.95 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 130 | 320.01 to 485.00 | - | 100 | 35 | plain bore | 155 | 776 | 125 | 40 | 350 |
Loading...
Wheel Material | Engineering Plastics | Plate Length L(mm) | 100 | Plate Width W(mm) | 85 |
---|---|---|---|---|---|
Product type | fixed castor | Suitable for autoclaves | yes | Mounting type | top plate |
Tread and tyre hardness | 85 Shore D | Tread color | natural | Wheel body color | natural |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | yes |
Non-marking | yes | Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Heavy Duty Fixed Castor, BKX-POH Series, part number BKX-POH 125G-1.
You can find the detail information about specifications and dimensions on part number BKX-POH 125G-1.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKX-POH 102G-1 |
BKX-POH 102HXK-1 |
BKX-POH 125HXK-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.90 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 155 | 220.01 to 320.00 | Heat Resistance | 125 | 40 | plain bore | 130 | 626 | 100 | 38 | 300 | ||
137.32 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 220.01 to 320.00 | - | 100 | 35 | Ball bearing | 130 | 734 | 100 | 38 | 300 | ||
149.70 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 320.01 to 485.00 | - | 100 | 35 | Ball bearing | 155 | 950 | 125 | 40 | 350 |