Wheel: POTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKX-POTH 125KAD-1
Part Number
|
---|
BKX-POTH 125KAD-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.15 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 202 | 320.01 to 485.00 | 100 | 85 | 160 | 45 | Ball bearing (C) | 155 | 778 | 125 | 40 | no | -20 | 350 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
---|---|---|---|---|---|
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 94 Shore A | Tread color | dark grey | Wheel body color | natural white |
Tread hydrolysis-resistant | no | Non-staining | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Heavy Duty Fixed Castor, BKX-POTH Series, part number BKX-POTH 125KAD-1.
You can find the detail information about specifications and dimensions on part number BKX-POTH 125KAD-1.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Rustproof
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKX-POTH 100XR-1 |
BKX-POTH 125G-1 |
BKX-POTH 125G-3 |
BKX-POTH 125KAD-3 |
BKX-POTH 125XK-1 |
BKX-POTH 125XK-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.53 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 197 | 220.01 to 320.00 | 100 | 85 | 150 | 45 | roller bearing | 130 | 624 | 100 | 35 | yes | -25 | 300 | ||
96.87 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 197 | 320.01 to 485.00 | 100 | 85 | 150 | 45 | plain bore | 155 | 760 | 125 | 40 | yes | -25 | 350 | ||
111.97 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 202 | 320.01 to 485.00 | 140 | 110 | 160 | 45 | plain bore | 155 | 892 | 125 | 40 | yes | -25 | 350 | ||
117.24 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | Ball bearing (C) | 155 | 910 | 125 | 40 | no | -20 | 350 | ||
139.23 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 320.01 to 485.00 | 100 | 85 | 200 | 50 | Ball bearing | 155 | 868 | 125 | 40 | yes | -20 | 350 | ||
154.32 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 108 | 320.01 to 485.00 | 140 | 110 | 75 | 37 | Ball bearing | 155 | 992 | 125 | 40 | yes | -20 | 350 |