Stainless Steel Heavy Duty Fixed Castor, BKX-SPO Series (BKX-SPO 150G)

Stainless Steel Heavy Duty Fixed Castor, BKX-SPO Series BKX-SPO 150G

Product Details:

Manufacturer part number: BKX-SPO 150G

Brand: BLICKLE

Price: 225.35

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 170 mm

Load Range: 750.01 or More daN

Wheel Characteristics: -

Plate Length L: 140 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKX-SPO 150G

Part Number
BKX-SPO 150G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

225.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170750.01 or More-14011012550plain bore197188515050-25800

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 80

This page is Stainless Steel Heavy Duty Fixed Castor, BKX-SPO Series, part number BKX-SPO 150G.
You can find the detail information about specifications and dimensions on part number BKX-SPO 150G.

Variation of this product

Part Number
BKX-SPO 125G-3
BKX-SPO 125XK-1
BKX-SPO 125XK-3
BKX-SPO 150XK
BKX-SPO 200G
BKX-SPO 200XK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

122.58 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type245320.01 to 485.00-14011020050plain bore15595512540-25350

152.60 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type110320.01 to 485.00-100858037Ball bearing15598212540-20350

167.69 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type110320.01 to 485.00-1401108037Ball bearing155114312540-20350

285.15 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200750.01 or More-14011015050Ball bearing197214015050-20800

276.24 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200750.01 or More-14011015050plain bore245262620050-25800

335.48 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type205750.01 or More-14011016050Ball bearing245304020050-20800

Tech Support