Heavy Duty Welded Steel Fixed Castor, BO-ALST Series

Heavy Duty Welded Steel Fixed Castor, BO-ALST Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: BO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BO-ALST 127K
BO-ALST 127K-AS
BO-ALST 150K
BO-ALST 150K-AS
BO-ALST 160K
BO-ALST 160K-AS
BO-ALST 200K
BO-ALST 200K-AS
BO-ALST 250K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

162.81 €

1 7 Days 245320.01 to 485.00Antistatic20050170278512554green450

183.55 €

1 23 Days 295320.01 to 485.00-25050170279312554dark grey450

166.32 €

1 7 Days 170485.01 to 750.00-12554200292815050green500

188.23 €

1 23 Days 170485.01 to 750.00Antistatic12554200293215050dark grey500

171.72 €

1 7 Days 200485.01 to 750.00-15050205300016050green580

195.30 €

1 23 Days 200485.01 to 750.00Antistatic15050205299216050dark grey580

210.05 €

1 7 Days 200485.01 to 750.00-15054245368420050green750

237.35 €

1 23 Days 200485.01 to 750.00Antistatic15054245369220050dark grey750

290.10 €

1 7 Days 205750.01 or More-16050295460025050green850

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support