Wheel: ALTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BO-ALTH 152K-AS
Part Number
|
---|
BO-ALTH 152K-AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
220.10 € | 1 | 23 Days | 245 | 750.01 or More | - | 200 | 50 | 200 | 3122 | 150 | 54 | grey | 900 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium |
Material | Polyurethane | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 92 Shore A | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Fixed Castor, BO-ALTH Series, part number BO-ALTH 152K-AS.
You can find the detail information about specifications and dimensions on part number BO-ALTH 152K-AS.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BO-ALTH 150K |
BO-ALTH 150K-AS |
BO-ALTH 152K |
BO-ALTH 160K |
BO-ALTH 160K-AS |
BO-ALTH 160K-AS-CO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.17 € | 1 | 7 Days | 205 | 485.01 to 750.00 | - | 160 | 50 | 200 | 2890 | 150 | 50 | light brown | 650 | ||
185.00 € | 1 | 7 Days | 205 | 485.01 to 750.00 | - | 160 | 50 | 200 | 2860 | 150 | 50 | grey | 650 | ||
198.27 € | 1 | 23 Days | 205 | 750.01 or More | Antistatic | 160 | 50 | 200 | 3138 | 150 | 54 | light brown | 900 | ||
166.20 € | 1 | 7 Days | 245 | 485.01 to 750.00 | Antistatic | 200 | 50 | 205 | 2970 | 160 | 50 | light brown | 750 | ||
189.61 € | 1 | 7 Days | 245 | 485.01 to 750.00 | Antistatic | 200 | 50 | 205 | 2900 | 160 | 50 | grey | 750 | ||
197.87 € | 1 | 23 Days | 245 | 485.01 to 750.00 | - | 200 | 50 | 205 | 2952 | 160 | 50 | grey | 750 |