• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALBS Series (BOD-ALBS 80K)

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALBS Series BOD-ALBS 80K

Product Details:

Manufacturer part number: BOD-ALBS 80K

Brand: BLICKLE

Price: 265.14

Delivery time: 23 Days


Technical Data:

Mounting Height H: 170 mm

Load Range: 320.01 to 485.00 daN

Wheel Characteristics: -

Wheel Dia. D: 125 mm

Total height: 115 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOD-ALBS 80K

Part Number
BOD-ALBS 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

265.14 €

1 23 Days 170320.01 to 485.00-12511521098030400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type twin wheel fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color blue Wheel body color silver grey Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALBS Series, part number BOD-ALBS 80K.
You can find the detail information about specifications and dimensions on part number BOD-ALBS 80K.

Variation of this product

Part Number
BOD-ALBS 100K
BOD-ALBS 125K
BOD-ALBS 181K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

265.05 €

1 23 Days 145485.01 to 750.00Antistatic100145271010040640

294.38 €

1 23 Days 170485.01 to 750.00-125170296212540740

421.19 €

1 23 Days 170750.01 or MoreConductivity125235433418044800

Tech Support