Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-GTH Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-GTH Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre, BOD-GTH Series

Bracket: BOD series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOD-GTH 125K

Part Number
BOD-GTH 125K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

301.14 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 170 Load Range(daN) 750.01 or More
Wheel Material Others Wheel Characteristics Heat Resistance Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Dia. D(mm) 125 Wheel Width B(mm) 50
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane
Product type twin wheel fixed castor Total height(mm) 170 Weight(g) 4600
Wheel diameter(mm) 125 Wheel width(mm) 40 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 900

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-GTH Series, part number BOD-GTH 125K.
You can find the detail information about specifications and dimensions on part number BOD-GTH 125K.

Tech Support