• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-SPO Series (BOD-SPO 100K)

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-SPO Series BOD-SPO 100K

Product Details:

Manufacturer part number: BOD-SPO 100K

Brand: BLICKLE

Price: 202.24

Delivery time: 7 Days


Technical Data:

Load Range: 750.01 or More daN

Wheel Characteristics: Heat Resistance

Total height: 145 mm

Weight: 2416 g

Wheel diameter: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOD-SPO 100K

Part Number
BOD-SPO 100K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

202.24 €

1 7 Days 750.01 or MoreHeat Resistance145241610037900

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 200 Wheel Material Engineering Plastics
Plate Length L(mm) 140 Plate Width W(mm) 110 Wheel Dia. D(mm) 150
Wheel Width B(mm) 50 Bearing type Ball bearing Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6
Material Synthetic Product type twin wheel fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 70 Shore D Tread color natural white
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-SPO Series, part number BOD-SPO 100K.
You can find the detail information about specifications and dimensions on part number BOD-SPO 100K.

Variation of this product

Part Number
BOD-SPO 125K
BOD-SPO 80K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

245.85 €

1 7 Days Up to 35.00Heat Resistance1703052125401200

192.20 €

1 7 Days 485.01 to 750.00-12521488037630

Tech Support