Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-VSTH Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-VSTH Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre, BOD-VSTH Series

Bracket: BOD series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: VSTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOD-VSTH 75K

Part Number
BOD-VSTH 75K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

279.90 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 245 Load Range(daN) 485.01 to 750.00
Wheel Material Steel Wheel Characteristics Heat Resistance Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Dia. D(mm) 200 Wheel Width B(mm) 50
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane
Product type twin wheel fixed castor Total height(mm) 123 Weight(g) 3100
Wheel diameter(mm) 75 Wheel width(mm) 40 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 500

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-VSTH Series, part number BOD-VSTH 75K.
You can find the detail information about specifications and dimensions on part number BOD-VSTH 75K.

Tech Support