Wheel: GB series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BO-GB 202K |
BO-GB 202K-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
400.35 € | 1 | 7 Days | 245 | 200 | 80 | 9807 | ||
492.92 € | 1 | 23 Days | 295 | 250 | 60 | 10310 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | Up to 35.00 | Wheel Material | Others |
---|---|---|---|---|---|
Plate Length L(mm) | 140 | Plate Width W(mm) | 110 | Bearing type | Ball bearing |
Material (details) | Tread material: Polyurethane, Wheel body material: rugged grey cast iron | Material | Polyurethane | Product type | fixed castor |
Total height(mm) | 245 | Wheel diameter(mm) | 200 | Wheel width(mm) | 80 |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 92 Shore A |
Tread color | brown | Wheel body color | silver | Tread hydrolysis-resistant | yes |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 | Load capacity at 4 km/h(kg) | 1250 |