Heavy Duty Welded Steel Fixed Castor, BO-GST Series (BO-GST 127K)

Heavy Duty Welded Steel Fixed Castor, BO-GST Series BO-GST 127K

Product Details:

Manufacturer part number: BO-GST 127K

Brand: BLICKLE

Price: 195.28

Delivery time: 7 Days


Technical Data:

Mounting Height H: 170 mm

Load Range: 320.01 to 485.00 daN

Wheel Dia. D: 125 mm

Wheel Width B: 50 mm

Total height: 170 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BO-GST 127K

Part Number
BO-GST 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

195.28 €

1 7 Days 170320.01 to 485.0012550170420212550450

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color green
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Fixed Castor, BO-GST Series, part number BO-GST 127K.
You can find the detail information about specifications and dimensions on part number BO-GST 127K.

Variation of this product

Part Number
BO-GST 150K
BO-GST 160K
BO-GST 200K
BO-GST 202K
BO-GST 202K-FS
BO-GST 250K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

204.43 €

1 7 Days 200485.01 to 750.0015050200441915050570

238.01 €

1 7 Days 205485.01 to 750.0016050205474616050600

241.62 €

1 7 Days 245750.01 or More20050245591120050800

421.70 €

1 7 Days 245Up to 35.00200602459372200801250

514.28 €

1 23 Days 245Up to 35.002008024510664200801250

425.00 €

1 7 Days 245Up to 35.00200802959347250601200

Tech Support