Heavy Duty Welded Steel Fixed Castor, BO-GTH Series

Heavy Duty Welded Steel Fixed Castor, BO-GTH Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre, BO-GTH Series

Bracket: BO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BO-GTH 127K
BO-GTH 150K
BO-GTH 160K
BO-GTH 200K
BO-GTH 201K
BO-GTH 202K
BO-GTH 202K-FS
BO-GTH 250K
BO-GTH 251K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

177.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295485.01 to 750.00-25060170399412550700

197.66 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More-25050200478815050800

201.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-12550205480416050800

220.27 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200Up to 35.00-150502455856200501000

256.59 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200Up to 35.00Conductivity150502456740200601250

358.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200Up to 35.00-150502459220200801250

450.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type200Up to 35.00Conductivity1505024510724200801250

336.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205Up to 35.00-160502959830250601200

324.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205Up to 35.00Conductivity160502959000250501200

Loading...

  1. 1

Basic information

Wheel Material Others Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support