Heavy Duty Welded Steel Fixed Castor, BO-SE Series (BO-SE 160K)

Heavy Duty Welded Steel Fixed Castor, BO-SE Series BO-SE 160K

Product Details:

Manufacturer part number: BO-SE 160K

Brand: BLICKLE

Price: 174.17

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 245 mm

Load Range: 320.01 to 485.00 daN

Wheel Material: Steel

Wheel Dia. D: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BO-SE 160K

Part Number
BO-SE 160K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Wheel Dia. D
(mm)
Wheel Width B
(mm)
Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

174.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00Steel20080Tread material: Rubber, Wheel body material: thick-walled pressed steel205341616050blackanthracitenono450

Loading...

  1. 1

Basic information

Plate Length L(mm) 140 Plate Width W(mm) 110 Bearing type Ball bearing
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 65 Shore A Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Fixed Castor, BO-SE Series, part number BO-SE 160K.
You can find the detail information about specifications and dimensions on part number BO-SE 160K.

Variation of this product

Part Number
BO-SE 125K
BO-SE 125K-SG
BO-SE 160K-SG
BO-SE 200K
BO-SE 200K-SG
BO-SE 202K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Wheel Dia. D
(mm)
Wheel Width B
(mm)
Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

140.75 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type245220.01 to 320.00Engineering Plastics20080Tread material: Rubber, Wheel body material: high-quality nylon 6170257012553blackblacknono320

145.85 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type245220.01 to 320.00Engineering Plastics20080Tread material: Rubber, Wheel body material: high-quality nylon 6170255012550greyblackyesyes320

180.75 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type295320.01 to 485.00Steel25063Tread material: Rubber, Wheel body material: thick-walled pressed steel205336016050greysilveryesyes450

190.75 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type170485.01 to 750.00Steel12550Tread material: Rubber, Wheel body material: thick-walled pressed steel245396020050blackanthracitenono600

198.98 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200485.01 to 750.00Steel15050Tread material: Rubber, Wheel body material: thick-walled pressed steel245397820050greysilveryesyes600

313.60 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type205750.01 or MoreSteel16050Tread material: Rubber, Wheel body material: thick-walled pressed steel245589020080blackanthracitenono850

Tech Support