Heavy Duty Welded Steel Fixed Castor, BO-SPO Series (BO-SPO 127K)

Heavy Duty Welded Steel Fixed Castor, BO-SPO Series BO-SPO 127K

Product Details:

Manufacturer part number: BO-SPO 127K

Brand: BLICKLE

Price: 138.30

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 245 mm

Load Range: 485.01 to 750.00 daN

Wheel Dia. D: 200 mm

Wheel Width B: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BO-SPO 127K

Part Number
BO-SPO 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

138.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050Ball bearing170249612550-20750

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80

This page is Heavy Duty Welded Steel Fixed Castor, BO-SPO Series, part number BO-SPO 127K.
You can find the detail information about specifications and dimensions on part number BO-SPO 127K.

Variation of this product

Part Number
BO-SPO 127G
BO-SPO 150G
BO-SPO 150K
BO-SPO 160G
BO-SPO 160K
BO-SPO 200G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

121.44 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type245485.01 to 750.0020050plain bore170221812550-25750

129.79 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type245750.01 or More20050plain bore200248815050-25800

147.08 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type295750.01 or More25065Ball bearing200284515050-20800

145.02 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type295750.01 or More25065plain bore205270816050-25850

175.33 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type295750.01 or More25050Ball bearing205294916050-20850

203.67 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type295Up to 35.0025050plain bore245328620050-251250

Tech Support