Wheel: P series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-P 265R-SG
Part Number
|
---|
B-P 265R-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.85 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 100 | 220.01 to 320.00 | - | 220 | 130 | 75 | 25 | 308 | 4136 | 260 | 85 | grey | yes | yes | 250 |
Loading...
Wheel Material | Steel | Bearing type | roller bearing | Material (details) | Tread material: Rubber, Wheel body material: pressed steel |
---|---|---|---|---|---|
Material | Rubber | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 60 Shore A | Wheel body color | silver |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 50 |
Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Fixed Castor, B-P Series, part number B-P 265R-SG.
You can find the detail information about specifications and dimensions on part number B-P 265R-SG.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-P 220R |
B-P 220R-SG |
B-P 222R |
B-P 222R-SG |
B-P 267R |
B-P 267R-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.18 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 308 | 80.01 to 140.00 | - | 140 | 110 | 260 | 85 | 260 | 2410 | 220 | 65 | black | no | no | 100 | ||
125.23 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 308 | 80.01 to 140.00 | - | 140 | 110 | 260 | 85 | 260 | 2520 | 220 | 65 | grey | yes | yes | 100 | ||
109.62 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 308 | 80.01 to 140.00 | - | 140 | 110 | 260 | 85 | 260 | 2520 | 220 | 65 | black | no | no | 100 | ||
125.67 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 308 | 80.01 to 140.00 | - | 140 | 110 | 260 | 85 | 260 | 2537 | 220 | 65 | grey | yes | yes | 100 | ||
145.90 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 100 | 220.01 to 320.00 | Conductivity | 220 | 130 | 75 | 25 | 308 | 4313 | 260 | 85 | black | no | no | 250 | ||
161.93 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 71 | 220.01 to 320.00 | - | 220 | 130 | 50 | 18 | 308 | 4350 | 260 | 85 | grey | yes | yes | 250 |