Pressed Steel Fixed Castor, B-P Series (B-P 200R)

Pressed Steel Fixed Castor, B-P Series B-P 200R

Product Details:

Manufacturer part number: B-P 200R

Brand: BLICKLE

Price: 68.11

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 308 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: -

Plate Length L: 140 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-P 200R

Part Number
B-P 200R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

68.11 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30835.01 to 80.00-14011026085235172420050blacknono75

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing type roller bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 60 Shore A Wheel body color silver
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 50
Minimum temperature resistance(°C) -25

This page is Pressed Steel Fixed Castor, B-P Series, part number B-P 200R.
You can find the detail information about specifications and dimensions on part number B-P 200R.

Variation of this product

Part Number
B-P 200R-SG
B-P 220R
B-P 220R-SG
B-P 222R
B-P 222R-SG
B-P 261R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

77.85 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type30835.01 to 80.00-14011026085235171820050greyyesyes75

109.18 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type30880.01 to 140.00-14011026085260241022065blacknono100

125.23 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type30880.01 to 140.00-14011026085260252022065greyyesyes100

109.62 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type30880.01 to 140.00-14011026085260252022065blacknono100

125.67 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type30880.01 to 140.00-14011026085260253722065greyyesyes100

129.45 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type308140.01 to 220.00-22013026085308370026085blacknono150

Tech Support