Light Duty Fixed Castor, BPA-POA Series

Light Duty Fixed Castor, BPA-POA Series
Light Duty Fixed Castor, with Top Plate Fitting, Nylon Wheel, BPA-POA Series

Bracket: BPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POA series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPA-POA 50G
BPA-POA 75G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

7.55 €

1 5 Days 125100711375018

9.84 €

1 5 Days 1501251001887523

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Plate Length L(mm) 60 Plate Width W(mm) 60 Wheel Width B(mm) 32
Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25
Load capacity at 3 km/h(kg) 75

Tech Support