Pressed Steel Fixed Castor, B-PATH Series (Part Numbers)

Pressed Steel Fixed Castor, B-PATH Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-PATH 160R-FS

Part Number
B-PATH 160R-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

104.70 €

1 23 Days 235320.01 to 485.00-14011020040roller bearing195196416040-25400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 94 Shore A Tread color dark grey
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70

This page is Pressed Steel Fixed Castor, B-PATH Series, part number B-PATH 160R-FS.
You can find the detail information about specifications and dimensions on part number B-PATH 160R-FS.

Variation of this product

Part Number
B-PATH 100KF-ELS
B-PATH 100KF-ELS-FS
B-PATH 100KF-FS
B-PATH 200G
B-PATH 200G-FS
B-PATH 200KA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

47.97 €

1 5 Days 15080.01 to 140.00Conductivity1008512532Ball bearing (C)12560410032-20130

84.34 €

1 23 Days 15080.01 to 140.00-1008512532Ball bearing (C)12575010032-20130

68.45 €

1 23 Days 195140.01 to 220.00-1008516040Ball bearing (C)12578510032-20200

80.08 €

1 7 Days 235320.01 to 485.00-14011020040plain bore235150620040-25400

121.88 €

1 23 Days 102320.01 to 485.00-1401108032plain bore235219020040-25400

80.78 €

1 5 Days 102320.01 to 485.00-1401108032Ball bearing (C)235156720040-20400

Tech Support