Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-PATH 100KF
Part Number
|
---|
B-PATH 100KF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.09 € | 1 | 5 Days | 150 | 140.01 to 220.00 | Conductivity | 100 | 85 | 125 | 32 | Ball bearing (C) | 125 | 592 | 100 | 32 | -20 | 200 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Polyurethane | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 94 Shore A | Tread color | dark grey |
Wheel body color | silver grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Pressed Steel Fixed Castor, B-PATH Series, part number B-PATH 100KF.
You can find the detail information about specifications and dimensions on part number B-PATH 100KF.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-PATH 100G |
B-PATH 100G-FS |
B-PATH 100KF-ELS |
B-PATH 100KF-ELS-FS |
B-PATH 100KF-FS |
B-PATH 125G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.35 € | 1 | 5 Days | 150 | 140.01 to 220.00 | - | 100 | 85 | 125 | 32 | plain bore | 125 | 541 | 100 | 32 | -25 | 200 | ||
62.71 € | 1 | 23 Days | 150 | 140.01 to 220.00 | - | 100 | 85 | 125 | 32 | plain bore | 125 | 739 | 100 | 32 | -25 | 200 | ||
47.97 € | 1 | 5 Days | 150 | 80.01 to 140.00 | Conductivity | 100 | 85 | 125 | 32 | Ball bearing (C) | 125 | 604 | 100 | 32 | -20 | 130 | ||
84.34 € | 1 | 23 Days | 150 | 80.01 to 140.00 | - | 100 | 85 | 125 | 32 | Ball bearing (C) | 125 | 750 | 100 | 32 | -20 | 130 | ||
68.45 € | 1 | 23 Days | 195 | 140.01 to 220.00 | - | 100 | 85 | 160 | 40 | Ball bearing (C) | 125 | 785 | 100 | 32 | -20 | 200 | ||
31.40 € | 1 | 5 Days | 195 | 220.01 to 320.00 | - | 100 | 85 | 160 | 40 | plain bore | 150 | 651 | 125 | 32 | -25 | 250 |