Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BPA-TPA 50KF
Part Number
|
---|
BPA-TPA 50KF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.78 € | 1 | 5 Days | 71 | 35.01 to 80.00 | - | 50 | 18 | Ball bearing (C) | 71 | 151 | 50 | 19 | silver grey | 50 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 60 |
---|---|---|---|---|---|
Plate Width W(mm) | 60 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 85 Shore A | Tread color | grey | Tread hydrolysis-resistant | no |
Non-staining | no | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Light Duty Fixed Castor, BPA-TPA Series, part number BPA-TPA 50KF.
You can find the detail information about specifications and dimensions on part number BPA-TPA 50KF.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Wheel body color
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BPA-TPA 50G |
BPA-TPA 50G-ELS |
BPA-TPA 50KF-ELS |
BPA-TPA 75G |
BPA-TPA 75G-ELS |
BPA-TPA 75KF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.34 € | 1 | 5 Days | 100 | 35.01 to 80.00 | Conductivity | 75 | 25 | plain bore | 71 | 140 | 50 | 19 | silver grey | 50 | ||
13.09 € | 1 | 7 Days | 71 | Up to 35.00 | - | 50 | 18 | plain bore | 71 | 140 | 50 | 19 | black | 30 | ||
16.53 € | 1 | 7 Days | 71 | Up to 35.00 | - | 50 | 18 | Ball bearing (C) | 71 | 154 | 50 | 19 | black | 30 | ||
11.25 € | 1 | 5 Days | 71 | 35.01 to 80.00 | Conductivity | 50 | 18 | plain bore | 100 | 202 | 75 | 25 | silver grey | 75 | ||
17.48 € | 1 | 7 Days | 100 | 35.01 to 80.00 | - | 75 | 25 | plain bore | 100 | 205 | 75 | 25 | black | 50 | ||
16.08 € | 1 | 5 Days | 100 | 35.01 to 80.00 | - | 75 | 25 | Ball bearing (C) | 100 | 258 | 75 | 25 | silver grey | 75 |