Light Duty Fixed Castor, BPA-TPA Series (BPA-TPA 50G)

Light Duty Fixed Castor, BPA-TPA Series BPA-TPA 50G

Product Details:

Manufacturer part number: BPA-TPA 50G

Brand: BLICKLE

Price: 8.34

Delivery time: 5 Days


Technical Data:

Mounting Height H: 100 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: Conductivity

Wheel Dia. D: 75 mm

Wheel Width B: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPA-TPA 50G

Part Number
BPA-TPA 50G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

8.34 €

1 5 Days 10035.01 to 80.00Conductivity7525plain bore711405019silver grey50

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Light Duty Fixed Castor, BPA-TPA Series, part number BPA-TPA 50G.
You can find the detail information about specifications and dimensions on part number BPA-TPA 50G.

Variation of this product

Part Number
BPA-TPA 50G-ELS
BPA-TPA 50KF
BPA-TPA 50KF-ELS
BPA-TPA 75G
BPA-TPA 75G-ELS
BPA-TPA 75KF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

13.09 €

1 7 Days 71Up to 35.00-5018plain bore711405019black30

11.78 €

1 5 Days 7135.01 to 80.00-5018Ball bearing (C)711515019silver grey50

16.53 €

1 7 Days 71Up to 35.00-5018Ball bearing (C)711545019black30

11.25 €

1 5 Days 7135.01 to 80.00Conductivity5018plain bore1002027525silver grey75

17.48 €

1 7 Days 10035.01 to 80.00-7525plain bore1002057525black50

16.08 €

1 5 Days 10035.01 to 80.00-7525Ball bearing (C)1002587525silver grey75

Tech Support