Pressed Steel Fixed Castor, B-PHN Series

Pressed Steel Fixed Castor, B-PHN Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Blickle Templine® Classic Thermoset Wheel, Heat-Resistant

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: PHN series

  • phenolic resin, hardness 90 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -35 °C to +260 °C
  • wheels are only conditionally suitable for uneven floors and crossing thresholds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-PHN 81G
B-PHN 100G
B-PHN 102G
B-PHN 102HK
B-PHN 102IK
B-PHN 125G
B-PHN 125HK
B-PHN 125IK
B-PHN 150G
B-PHN 150HK
B-PHN 150IK
B-PHN 200G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

36.56 €

1 7 Days 12580.01 to 140.00-1008510037plain bore1023898032300-35100

45.03 €

1 7 Days 19080.01 to 140.00Heat Resistance1008515050plain bore12560910030300-35125

54.05 €

1 7 Days 190140.01 to 220.00Heat Resistance1008515050plain bore12571410038300-35200

83.45 €

1 7 Days 190140.01 to 220.00Heat Resistance1008515050Ball bearing12598010038250-25200

112.13 €

1 7 Days 235140.01 to 220.00Heat Resistance1008520050Ball bearing12599110038300-30200

73.24 €

1 7 Days 102140.01 to 220.00Heat Resistance100858032plain bore15087112540300-35200

124.20 €

1 7 Days 125140.01 to 220.00-1008510037Ball bearing150125712540250-25200

150.69 €

1 7 Days 125140.01 to 220.00Conductivity1008510037Ball bearing150126012540300-30200

122.92 €

1 7 Days 125220.01 to 320.00Conductivity14011010037plain bore190205415050300-35300

169.33 €

1 7 Days 125220.01 to 320.00Conductivity14011010037Ball bearing190233715050250-25300

193.07 €

1 7 Days 125220.01 to 320.00Conductivity14011010037Ball bearing190232715050300-30300

188.50 €

1 7 Days 125320.01 to 485.00-14011010037plain bore235336720050230-30400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin
Material Synthetic Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 90 Shore D Tread color black
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking no

Tech Support