Pressed Steel Fixed Castor, B-POES Series (B-POES 100KF-SG)

Pressed Steel Fixed Castor, B-POES Series B-POES 100KF-SG

Product Details:

Manufacturer part number: B-POES 100KF-SG

Brand: BLICKLE

Price: 40.70

Delivery time: 7 Days


Technical Data:

Load Range: 140.01 to 220.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Bearing type: Ball bearing (C)

Total height: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-POES 100KF-SG

Part Number
B-POES 100KF-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

40.70 €

1 7 Days 140.01 to 220.0010085Ball bearing (C)12566910040150

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Wheel Material Engineering Plastics
Wheel Dia. D(mm) 100 Wheel Width B(mm) 32 Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 55 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

This page is Pressed Steel Fixed Castor, B-POES Series, part number B-POES 100KF-SG.
You can find the detail information about specifications and dimensions on part number B-POES 100KF-SG.

Variation of this product

Part Number
B-POES 125KA-SG
B-POES 150KA-SG
B-POES 160KA-SG
B-POES 200KA-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

51.08 €

1 7 Days 140.01 to 220.0010085Ball bearing (C)15081812540175

101.38 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)190162015050280

104.79 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)195172416050300

131.57 €

1 23 Days 320.01 to 485.00140110Ball bearing (CC)235212820050350

Tech Support