Pressed Steel Fixed Castor, B-POH Series (B-POH 100G)

Pressed Steel Fixed Castor, B-POH Series B-POH 100G

Product Details:

Manufacturer part number: B-POH 100G

Brand: BLICKLE

Price: 31.06

Delivery time: 23 Days


Technical Data:

Mounting Height H: 125 mm

Load Range: 220.01 to 320.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-POH 100G

Part Number
B-POH 100G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

31.06 €

1 23 Days 125220.01 to 320.001008510030plain bore12554910030240

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color natural Wheel body color natural
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25

This page is Pressed Steel Fixed Castor, B-POH Series, part number B-POH 100G.
You can find the detail information about specifications and dimensions on part number B-POH 100G.

Variation of this product

Part Number
B-POH 125G
B-POH 150G
B-POH 150HK
B-POH 200G
B-POH 200HK
B-POH 81G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

40.31 €

1 23 Days 150220.01 to 320.001008512540plain bore15075012540250

76.75 €

1 23 Days 190320.01 to 485.0014011015050plain bore190145015050400

101.22 €

1 23 Days 190320.01 to 485.0014011015050Ball bearing190168915050400

119.27 €

1 23 Days 235320.01 to 485.0014011020050plain bore235187320050400

152.29 €

1 23 Days 235320.01 to 485.0014011020050Ball bearing235218920050400

27.03 €

1 23 Days 102140.01 to 220.00100858032plain bore1023578032215

Tech Support