Pressed Steel Fixed Castor, B-POHI Series

Pressed Steel Fixed Castor, B-POHI Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Blickle Templine® Performance Thermoplastic Wheel, Heat-Resistant

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POHI series

  • highly heat-resistant thermoplastic, impact resistant, hardness 85 Shore D, colour dark grey
  • operating temperature: -25 °C to +250 °C

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-POHI 81G
B-POHI 100G
B-POHI 125G
B-POHI 150G
B-POHI 150HK
B-POHI 200G
B-POHI 200HK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

31.35 €

1 7 Days 125140.01 to 220.00-1008510035plain bore1023728032180

39.34 €

1 7 Days 125140.01 to 220.00Heat Resistance1008510040plain bore12558410030200

52.60 €

1 7 Days 150220.01 to 320.00Heat Resistance1008512540plain bore15081212540250

104.09 €

1 7 Days 150320.01 to 485.00Heat Resistance14011012540plain bore190141415050400

125.34 €

1 7 Days 125320.01 to 485.00-14011010035Ball bearing190168115050400

152.48 €

1 7 Days 125320.01 to 485.00-14011010035plain bore235212620050400

177.00 €

1 7 Days 125320.01 to 485.00-14011010035Ball bearing235234120050400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic
Material Synthetic Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 85 Shore D Tread color dark grey
Wheel body color dark grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 250
Minimum temperature resistance(°C) -25

Tech Support