Pressed Steel Fixed Castor, B-POSI Series

Pressed Steel Fixed Castor, B-POSI Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Blickle Templine® Comfort Wheel, with Silicone Rubber Tread, with Synthetic Wheel Centre, Heat-Resistant

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POSI series

  • tread: highly heat-resistant silicone rubber, hardness 75 Shore A, colour black
  • wheel centre: highly heat-resistant thermoplastic, impact resistant, colour dark grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-POSI 100G
B-POSI 125G
B-POSI 125G-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Maximum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

58.37 €

1 7 Days 125644100blacknono250100

95.05 €

1 7 Days 150834125blacknono250120

98.52 €

1 7 Days 150844125dark greyyesyes240120

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 100 Wheel Width B(mm) 35 Bearing type plain bore
Material (details) Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic Material Rubber Product type fixed castor
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Wheel body color dark grey Tread hydrolysis-resistant no
Rustproof no Minimum temperature resistance(°C) -25

Tech Support