Pressed Steel Fixed Castor, B-POTH Series (B-POTH 100R)

Pressed Steel Fixed Castor, B-POTH Series B-POTH 100R

Product Details:

Manufacturer part number: B-POTH 100R

Brand: BLICKLE

Price: 36.69

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 150 mm

Load Range: 220.01 to 320.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-POTH 100R

Part Number
B-POTH 100R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

36.69 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.001008512540roller bearing12560210035-25250

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

This page is Pressed Steel Fixed Castor, B-POTH Series, part number B-POTH 100R.
You can find the detail information about specifications and dimensions on part number B-POTH 100R.

Variation of this product

Part Number
B-POTH 100G-FS
B-POTH 100KA
B-POTH 100KA-FA
B-POTH 100R-FA
B-POTH 100R-FA-FS
B-POTH 100R-FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

70.43 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125220.01 to 320.001008510035plain bore12575810035-25250

37.02 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125220.01 to 320.001008510035Ball bearing (C)12559910035-20250

45.78 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type150220.01 to 320.001008512540Ball bearing (C)12565610035-20250

45.45 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type150220.01 to 320.001008512540roller bearing12566810035-25250

81.83 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type150220.01 to 320.001008512540roller bearing12586910035-25250

73.05 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type150220.01 to 320.001008512540roller bearing12580910035-25250

Tech Support