Pressed Steel Fixed Castor, B-POTHS Series (Part Numbers)

Pressed Steel Fixed Castor, B-POTHS Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Soft Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POTHS series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 80 Shore A, colour blue, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-POTHS 125KA

Part Number
B-POTHS 125KA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

51.84 €

1 7 Days 150220.01 to 320.00-1008512540Ball bearing (C)15077112540-20250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color blue Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

This page is Pressed Steel Fixed Castor, B-POTHS Series, part number B-POTHS 125KA.
You can find the detail information about specifications and dimensions on part number B-POTHS 125KA.

Variation of this product

Part Number
B-POTHS 100G-FS
B-POTHS 100KA
B-POTHS 100KA-FA
B-POTHS 125KA-FA
B-POTHS 125KA-FA-FS
B-POTHS 125KA-FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

77.47 €

1 7 Days 125140.01 to 220.00-1008510035plain bore12576410035-25200

43.32 €

1 7 Days 125140.01 to 220.00-1008510035Ball bearing (C)12559610035-20200

52.10 €

1 7 Days 125140.01 to 220.00-1008510035Ball bearing (C)12565610035-20200

61.50 €

1 7 Days 150220.01 to 320.00-1008512540Ball bearing (C)15086012540-20250

97.89 €

1 23 Days 150220.01 to 320.00-1008512540Ball bearing (C)150112512540-20250

88.20 €

1 7 Days 150220.01 to 320.00-1008512540Ball bearing (C)150103612540-20250

Tech Support