Pressed Steel Fixed Castor, B-POTHS Series (B-POTHS 125G)

Pressed Steel Fixed Castor, B-POTHS Series B-POTHS 125G

Product Details:

Manufacturer part number: B-POTHS 125G

Brand: BLICKLE

Price: 49.17

Delivery time: 7 Days


Technical Data:

Mounting Height H: 150 mm

Load Range: 220.01 to 320.00 daN

Wheel Characteristics: -

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-POTHS 125G

Part Number
B-POTHS 125G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

49.17 €

1 7 Days 150220.01 to 320.00-1008512540plain bore15074812540-25250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color blue Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

This page is Pressed Steel Fixed Castor, B-POTHS Series, part number B-POTHS 125G.
You can find the detail information about specifications and dimensions on part number B-POTHS 125G.

Variation of this product

Part Number
B-POTHS 100G-FS
B-POTHS 100KA
B-POTHS 100KA-FA
B-POTHS 125G-FA
B-POTHS 125G-FA-FS
B-POTHS 125G-FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

77.47 €

1 7 Days 125140.01 to 220.00-1008510035plain bore12576410035-25200

43.32 €

1 7 Days 125140.01 to 220.00-1008510035Ball bearing (C)12559610035-20200

52.10 €

1 7 Days 125140.01 to 220.00-1008510035Ball bearing (C)12565610035-20200

58.85 €

1 7 Days 150220.01 to 320.00-1008512540plain bore15081312540-25250

95.21 €

1 23 Days 150220.01 to 320.00-1008512540plain bore150110212540-25250

85.53 €

1 7 Days 150220.01 to 320.00-1008512540plain bore150102012540-25250

Tech Support