Pressed Steel Fixed Castor, B-POW Series

Pressed Steel Fixed Castor, B-POW Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Nylon Wheel, with Rubber Damping Ring, Low Noise, with Synthetic Thread Guard

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POW series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour white
  • low-noise operation (-10 decibels) with elastic cushion layer made from elastic solid rubber, colour red

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-POW 100KF
B-POW 125KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

35.73 €

1 7 Days 125660100200

40.70 €

1 7 Days 150844125220

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Load Range(daN) 140.01 to 220.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 100 Wheel Width B(mm) 37 Bearing type Ball bearing (C)
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type fixed castor
Wheel width(mm) 35 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color white Wheel body color red
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support