Wheel: PGV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BPX-PGV 84XR-PG1-SG-FA
Part Number
|
---|
BPX-PGV 84XR-PG1-SG-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.65 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 98 | 80.01 to 140.00 | - | 100 | 60 | 75 | 25 | roller bearing | 124 | 698 | 84 | 24 | grey | yes | yes | 120 |
Loading...
Wheel Material | Aluminum | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium | Material | Rubber |
---|---|---|---|---|---|
Product type | fixed castor | Suitable for autoclaves | yes | Mounting type | top plate |
Tread and tyre hardness | 80 Shore A | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Rustproof | yes | Maximum temperature resistance(°C) | 134 | Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Fixed Castor, BPX-PGV Series, part number BPX-PGV 84XR-PG1-SG-FA.
You can find the detail information about specifications and dimensions on part number BPX-PGV 84XR-PG1-SG-FA.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BPX-PGV 105XR-PG1-SRA-EL-FA |
BPX-PGV 105XR-PG1-SRA-SG-FA |
BPX-PGV 120XR-PG2-EL-FA |
BPX-PGV 120XR-PG2-SG-FA |
BPX-PGV 84XR-PG1-SRA-EL-FA |
BPX-PGV 84XR-PG1-SRA-SG-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
298.13 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 80.01 to 140.00 | Heat Resistance | 100 | 60 | 150 | 30 | roller bearing | 146 | 921 | 105 | 24 | black | no | no | 120 | ||
291.08 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 80.01 to 140.00 | Conductivity / Heat Resistance | 100 | 60 | 150 | 30 | roller bearing | 146 | 906 | 105 | 24 | grey | yes | yes | 120 | ||
222.13 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 140.01 to 220.00 | Heat Resistance | 120 | 80 | 150 | 30 | roller bearing | 164 | 1240 | 120 | 30 | black | no | no | 150 | ||
212.71 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 236 | 140.01 to 220.00 | Conductivity / Heat Resistance | 120 | 80 | 186 | 38 | roller bearing | 164 | 1270 | 120 | 30 | grey | yes | yes | 150 | ||
289.20 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 98 | 80.01 to 140.00 | Conductivity | 100 | 60 | 75 | 25 | roller bearing | 124 | 839 | 84 | 24 | black | no | no | 120 | ||
283.24 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 69 | 80.01 to 140.00 | - | 100 | 60 | 50 | 18 | roller bearing | 124 | 835 | 84 | 24 | grey | yes | yes | 120 |