Pressed Steel Fixed Castor, B-RD Series (B-RD 125R)

Pressed Steel Fixed Castor, B-RD Series B-RD 125R

Product Details:

Manufacturer part number: B-RD 125R

Brand: BLICKLE

Price: 43.35

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 150 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: -

Plate Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-RD 125R

Part Number
B-RD 125R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

43.35 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00-1008512538roller bearing15010581253865 Shore Ablacknono-25120

Loading...

  1. 1

Basic information

Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80

This page is Pressed Steel Fixed Castor, B-RD Series, part number B-RD 125R.
You can find the detail information about specifications and dimensions on part number B-RD 125R.

Variation of this product

Part Number
B-RD 100R-FS
B-RD 100R-VLI
B-RD 100R-VLI-FA
B-RD 125R-FA
B-RD 125R-FA-FS
B-RD 125R-FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

72.25 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type15080.01 to 140.00-1008512538roller bearing1259001003065 Shore Ablacknono-25100

41.60 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type15080.01 to 140.00-1008512538roller bearing1257981003056 Shore Agreyyesyes-25100

49.18 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type15080.01 to 140.00-1008512538roller bearing1258201003056 Shore Agreyyesyes-25100

50.94 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type17080.01 to 140.00-1008514038roller bearing15010691253865 Shore Ablacknono-25120

87.30 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type17080.01 to 140.00-1008514038roller bearing15013551253865 Shore Ablacknono-25120

79.72 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type17080.01 to 140.00-1008514038roller bearing15013081253865 Shore Ablacknono-25120

Tech Support