Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BRXA-PATH 50G
Part Number
|
---|
BRXA-PATH 50G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.59 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 98 | - | 75 | 23 | plain bore | 69 | 94 | 50 | 19 | yes | -25 | 75 |
Loading...
Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Polyurethane | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | bolt hole | Tread and tyre hardness | 94 Shore A | Tread color | dark grey |
Wheel body color | silver grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Light Duty Fixed Castor, BRXA-PATH Series, part number BRXA-PATH 50G.
You can find the detail information about specifications and dimensions on part number BRXA-PATH 50G.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Rustproof
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BRXA-PATH 50KFD |
BRXA-PATH 50KFD-ELS |
BRXA-PATH 75G |
BRXA-PATH 75KFD |
BRXA-PATH 75KFD-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.85 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 69 | - | 50 | 19 | Ball bearing (C) | 69 | 108 | 50 | 19 | no | -20 | 75 | ||
33.29 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 69 | Conductivity | 50 | 19 | Ball bearing (C) | 69 | 108 | 50 | 19 | no | -20 | 50 | ||
28.27 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 69 | - | 50 | 19 | plain bore | 98 | 170 | 75 | 25 | yes | -25 | 75 | ||
35.05 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 69 | Conductivity | 50 | 19 | Ball bearing (C) | 98 | 228 | 75 | 25 | no | -20 | 75 | ||
48.24 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 98 | - | 75 | 25 | Ball bearing (C) | 98 | 227 | 75 | 25 | no | -20 | 65 |