Stainless Steel Light Duty Fixed Castor, BRXA-TPA Series

Stainless Steel Light Duty Fixed Castor, BRXA-TPA Series
Stainless Steel Light Duty Fixed Castor, with Bolt Hole, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, BRXA-TPA Series

Bracket: BRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRXA-TPA 50G
BRXA-TPA 50G-ELS
BRXA-TPA 50KFD
BRXA-TPA 50KFD-ELS
BRXA-TPA 75G
BRXA-TPA 75G-ELS
BRXA-TPA 75KFD
BRXA-TPA 75KFD-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Rustproof Load capacity at 3 km/h
(kg)

18.80 €

1 7 Days 9835.01 to 80.00Conductivity7525plain bore69885019silver greyyes50

23.55 €

1 7 Days 69Up to 35.00-5018plain bore69905019blackyes30

25.30 €

1 7 Days 9835.01 to 80.00-7525Ball bearing (C)691005019silver greyno50

30.07 €

1 7 Days 170Up to 35.00-12554Ball bearing (C)691015019blackno30

24.53 €

1 7 Days 17035.01 to 80.00-12554plain bore981507525silver greyyes75

30.77 €

1 7 Days 20035.01 to 80.00-15050plain bore981567525blackyes50

32.18 €

1 7 Days 20035.01 to 80.00-15050Ball bearing (C)982067525silver greyno75

38.40 €

1 7 Days 20535.01 to 80.00-16050Ball bearing (C)982077525blackno50

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 85 Shore A Tread color grey
Tread hydrolysis-resistant no Non-staining no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support