Wheel: GSPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSD-GSPO 400K
Part Number
|
---|
BSD-GSPO 400K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,453.08 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 330 | 500 | 400 | 250 | 80 | 600 | 134500 | 400 | 110 | 20000 |
Loading...
Load Range(daN) | Up to 35.00 | Wheel Material | Engineering Plastics | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Synthetic, Wheel body material: high-quality cast nylon | Material | Synthetic | Product type | twin wheel fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 80 Shore D |
Tread color | natural beige | Wheel body color | natural beige | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GSPO Series, part number BSD-GSPO 400K.
You can find the detail information about specifications and dimensions on part number BSD-GSPO 400K.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSD-GSPO 125K |
BSD-GSPO 150K |
BSD-GSPO 200K |
BSD-GSPO 250K |
BSD-GSPO 302K |
BSD-GSPO 80K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
748.27 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 185 | 255 | 200 | 125 | 50 | 205 | 12236 | 125 | 55 | 3600 | ||
911.66 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 215 | 255 | 200 | 150 | 50 | 230 | 13918 | 150 | 55 | 4500 | ||
1,142.07 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 260 | 255 | 200 | 200 | 50 | 290 | 17126 | 200 | 55 | 5400 | ||
2,887.67 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 280 | 400 | 300 | 200 | 80 | 380 | 51980 | 250 | 65 | 9000 | ||
7,403.41 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 330 | 500 | 400 | 250 | 60 | 500 | 109540 | 300 | 110 | 18000 | ||
259.50 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 390 | 140 | 110 | 300 | 80 | 125 | 2647 | 80 | 40 | 1750 |