Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GTH Series (Part Numbers)

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GTH Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre, BSD-GTH Series

Bracket: BSD series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free or lacquered, red

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSD-GTH 250K

Part Number
BSD-GTH 250K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

1,016.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type220Up to 35.002552001605033026200250602700

Loading...

  1. 1

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Product type twin wheel fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GTH Series, part number BSD-GTH 250K.
You can find the detail information about specifications and dimensions on part number BSD-GTH 250K.

Variation of this product

Part Number
BSD-GTH 150K-35
BSD-GTH 200K-35
BSD-GTH 202K
BSD-GTH 252K
BSD-GTH 302K
BSD-GTH 304K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

467.65 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type450Up to 35.00175140360752159520150501400

505.35 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type530Up to 35.0017514040010026012228200501800

912.38 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type630Up to 35.0025520050015028026222200802850

1,243.75 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type220Up to 35.002552001605033034000250803700

1,480.20 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type260Up to 35.002552002005039041600300804300

2,379.18 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type260Up to 35.0030020020050390550003001005400

Tech Support