Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-SE Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-SE Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre

Bracket: BSD series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free or lacquered, red

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: thick-walled pressed steel, with tubular steel hub, lacquered, colour anthracite

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSD-SE 160K-35
BSD-SE 160K-35-SG
BSD-SE 200K-35
BSD-SE 200K-35-SG
BSD-SE 250K
BSD-SE 300K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

420.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type215750.01 or More17514015050220711016050blackanthracitenono900

433.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type220750.01 or More17514016050220711016050greysilveryesyes900

445.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type260Up to 35.0017514020050260854020050blackanthracitenono1200

461.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type330Up to 35.0017514025065260857720050greysilveryesyes1200

887.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125Up to 35.0025520080403301850025063blackanthracitenono1700

1,155.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245Up to 35.00255200160503802500030075blackanthracitenono2000

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: thick-walled pressed steel
Material Rubber Product type twin wheel fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 65 Shore A Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support