Heavy Duty Welded Steel Fixed Castor, BSFE-SE Series (BSFE-SE 160K-SG)

Heavy Duty Welded Steel Fixed Castor, BSFE-SE Series BSFE-SE 160K-SG

Product Details:

Manufacturer part number: BSFE-SE 160K-SG

Brand: BLICKLE

Price: 321.90

Delivery time: 7 Days


Technical Data:

Mounting Height H: 245 mm

Load Range: 320.01 to 485.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSFE-SE 160K-SG

Part Number
BSFE-SE 160K-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

321.90 €

1 7 Days 245320.01 to 485.0014011016050245775016050greysilveryesyes450

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: thick-walled pressed steel Material Rubber Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Fixed Castor, BSFE-SE Series, part number BSFE-SE 160K-SG.
You can find the detail information about specifications and dimensions on part number BSFE-SE 160K-SG.

Variation of this product

Part Number
BSFE-SE 160K
BSFE-SE 200K
BSFE-SE 200K-SG
BSFE-SE 202K
BSFE-SE 202K-SG
BSFE-SE 250K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

315.30 €

1 7 Days 315320.01 to 485.0014011025080245786016050blackanthracitenono450

332.95 €

1 7 Days 265485.01 to 750.0014011020050265826020050blackanthracitenono600

341.19 €

1 7 Days 275485.01 to 750.0014011020080265830020050greysilveryesyes600

645.47 €

1 7 Days 315750.01 or More175140250602751259020080blackanthracitenono850

657.15 €

1 7 Days 370750.01 or More175140250802751259020080greyanthraciteyesyes850

697.83 €

1 7 Days 370750.01 or More175140250803151336025063blackanthracitenono850

Tech Support