Heavy Duty Welded Steel Fixed Castor, BSFN-GST Series

Heavy Duty Welded Steel Fixed Castor, BSFN-GST Series
Heavy Duty Welded Steel Fixed Castor, with Steel Spring, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: BSFN series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • robust spring structure with steel spring
  • maintenance-free spring mechanism

Wheel: GST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 160 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSFN-GST 160K
BSFN-GST 200K
BSFN-GST 202K
BSFN-GST 250K
BSFN-GST 252K
BSFN-GST 302K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

398.95 €

1 7 Days 265485.01 to 750.0014011020050245934016050600

400.83 €

1 7 Days 275750.01 or More140110200802651025920050800

661.84 €

1 7 Days 315Up to 35.001751402506027515534200801200

747.24 €

1 7 Days 370Up to 35.001751402508031516125250601200

1,421.18 €

1 7 Days 370Up to 35.002001602508037032500250801400

1,559.55 €

1 7 Days 395Up to 35.002001603008039536000300801800

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color green Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support