Heavy Duty Welded Steel Fixed Castor, BSFN-GTH Series

Heavy Duty Welded Steel Fixed Castor, BSFN-GTH Series
Heavy Duty Welded Steel Fixed Castor, with Steel Spring, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: BSFN series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • robust spring structure with steel spring
  • maintenance-free spring mechanism

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron
  • with grease nipple, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSFN-GTH 160K
BSFN-GTH 200K
BSFN-GTH 202K
BSFN-GTH 250K
BSFN-GTH 252K
BSFN-GTH 252K-F30
BSFN-GTH 302K
BSFN-GTH 302K-F30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

362.18 €

1 7 Days 395750.01 or More14011030080245951016050800

379.48 €

1 23 Days 245Up to 35.001401101605026510200200501000

598.35 €

1 7 Days 245Up to 35.001751401605027515760200801600

659.10 €

1 7 Days 265Up to 35.001751402005031516400250601500

1,442.73 €

1 7 Days 265Up to 35.002001602005037034250250802200

1,559.55 €

1 23 Days 275Up to 35.002001602008037035500250802200

1,536.50 €

1 7 Days 275Up to 35.002001602008039537500300802400

1,653.32 €

1 23 Days 315Up to 35.002001602506339538900300802400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support