Heavy Duty Welded Steel Fixed Castor, BSFN-SE Series

Heavy Duty Welded Steel Fixed Castor, BSFN-SE Series
Heavy Duty Welded Steel Fixed Castor, with Steel Spring, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre

Bracket: BSFN series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • robust spring structure with steel spring
  • maintenance-free spring mechanism

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: thick-walled pressed steel, with tubular steel hub, lacquered, colour anthracite

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSFN-SE 160K
BSFN-SE 160K-SG
BSFN-SE 200K
BSFN-SE 200K-SG
BSFN-SE 202K
BSFN-SE 202K-SG
BSFN-SE 250K
BSFN-SE 252K
BSFN-SE 300K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

328.77 €

1 7 Days 315320.01 to 485.0014011025080245796016050blackanthracitenono450

335.35 €

1 7 Days 395320.01 to 485.0014011030075245796016050greysilveryesyes450

343.64 €

1 5 Days 170485.01 to 750.0014011012550265817220050blackanthracitenono600

351.85 €

1 7 Days 170485.01 to 750.0014011012550265836020050greysilveryesyes600

553.73 €

1 7 Days 170750.01 or More175140125502751199020080blackanthracitenono850

565.43 €

1 7 Days 170750.01 or More175140125502751199020080greyanthraciteyesyes850

602.28 €

1 23 Days 200750.01 or More175140150503151170025063blackanthracitenono850

670.07 €

1 7 Days 200Up to 35.00175140150503151394825080blackanthracitenono1000

1,433.35 €

1 23 Days 200Up to 35.00200160150503953000030075blackanthracitenono1000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: thick-walled pressed steel Material Rubber Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support