Heavy Duty Welded Steel Fixed Castor, BS-G Series

Heavy Duty Welded Steel Fixed Castor, BS-G Series
Heavy Duty Welded Steel Fixed Castor, Cast Iron Wheel

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: G series

  • rugged grey cast iron, hardness 180–220 HB, grease nipple, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • consider the surface pressure on sensitive floors due to high point loads
  • to be lubricated according to the application temperature

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-G 127G
BS-G 127G-FS
BS-G 127K
BS-G 127K-FS
BS-G 150G
BS-G 150G-FS
BS-G 150K
BS-G 150K-FS
BS-G 200G
BS-G 200G-FS
BS-G 200K
BS-G 200K-FS
BS-G 250G
BS-G 250G-FS
BS-G 250K
BS-G 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

108.38 €

1 7 Days 200485.01 to 750.0014011015050plain bore170396812550-25750

173.08 €

1 23 Days 245485.01 to 750.0014011020050plain bore170453812550-25750

130.22 €

1 7 Days 245485.01 to 750.0014011020050Ball bearing170486812550-20750

194.94 €

1 23 Days 245485.01 to 750.0014011020050Ball bearing170543812550-20750

124.33 €

1 7 Days 245750.01 or More14011020050plain bore200468015050-25900

193.13 €

1 23 Days 305750.01 or More14011025060plain bore200547515050-25900

139.73 €

1 7 Days 305750.01 or More14011025060Ball bearing200512315050-20900

208.53 €

1 23 Days 305750.01 or More14011025060Ball bearing200590015050-20900

144.55 €

1 7 Days 305Up to 35.0014011025060plain bore245665020050-251100

218.57 €

1 23 Days 170Up to 35.0014011012560plain bore245759620050-251100

159.68 €

1 7 Days 170Up to 35.0014011012560Ball bearing245637020050-201100

233.70 €

1 7 Days 200Up to 35.0014011015050Ball bearing245637020050-201100

270.97 €

1 7 Days 200Up to 35.0017514015050plain bore3051198025060-251400

374.95 €

1 23 Days 200Up to 35.0017514015060plain bore3051425025060-251400

290.98 €

1 7 Days 200Up to 35.0017514015060Ball bearing3051324525060-201400

394.95 €

1 23 Days 205Up to 35.0017514015080Ball bearing3051489125060-201400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron
Material Metal Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 180–220 HB Tread color silver
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking no Maximum temperature resistance(°C) 120

Tech Support