Wheel: GEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS-GEV 400K
Part Number
|
---|
BS-GEV 400K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
849.16 € | 1 | 7 Days | 205 | 200 | 160 | 150 | 55 | 470 | 25610 | 400 | 75 | 1200 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Load Range(daN) | Up to 35.00 | Wheel Material | Others |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: rugged grey cast iron | Material | Rubber |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Tread color | black | Wheel body color | anthracite |
Tread hydrolysis-resistant | no | Non-staining | no | Rustproof | no |
Non-marking | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Fixed Castor, BS-GEV Series, part number BS-GEV 400K.
You can find the detail information about specifications and dimensions on part number BS-GEV 400K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS-GEV 302K |
BS-GEV 520K |
BS-GEV 620K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
612.89 € | 1 | 7 Days | 170 | 200 | 160 | 125 | 55 | 355 | 18450 | 300 | 90 | 1080 | ||
1,791.19 € | 1 | 23 Days | 205 | 200 | 160 | 150 | 55 | 580 | 50100 | 520 | 100 | 1830 | ||
4,069.14 € | 1 | 23 Days | 205 | 250 | 270 | 150 | 80 | 710 | 153000 | 620 | 200 | 4540 |