Heavy Duty Welded Steel Fixed Castor, BS-GSPO Series

Heavy Duty Welded Steel Fixed Castor, BS-GSPO Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel Made of Compressed Cast Nylon

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-GSPO 101K
BS-GSPO 101K-FS
BS-GSPO 125K
BS-GSPO 125K-FS
BS-GSPO 150K-35
BS-GSPO 150K-35-FS
BS-GSPO 152K-35
BS-GSPO 152K-35-FS
BS-GSPO 200K-35
BS-GSPO 200K-35-FS
BS-GSPO 202K
BS-GSPO 202K-FS
BS-GSPO 250K
BS-GSPO 252K
BS-GSPO 300K
BS-GSPO 302K
BS-GSPO 400K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

211.58 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205140110150801452539100551500

273.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type255140110200551452539100551500

257.94 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type280140110200801702913125551750

322.64 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type280140110200801703430125551750

314.66 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type330175140250652055300150552500

466.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type330175140250802056086150552500

469.58 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type380175140300802056313150803000

574.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type4301751403001102057062150803000

505.98 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type255175140200552556800200553000

597.11 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type5301751404001102558310200553000

918.51 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type1702552001255028015400200804500

1,158.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type1702552001255028017180200804500

1,047.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type2002552001505033017450250655000

1,249.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type2002552001505033018920250806000

1,661.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type2052552001605038021900300806000

3,163.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205400300160504305487030011010000

4,336.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245400300200505306586040011012000

Loading...

  1. 1

Basic information

Load Range(daN) Up to 35.00 Wheel Material Engineering Plastics Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore D
Tread color natural beige Wheel body color natural beige Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support